BFR340F
Overview
NPN Silicon RF Transistor
Summary of Features
- General purpose Low Noise Amplifier
- Ideal for low current operation
- High breakdown voltage enables operation in automotive applications
- Minimum noise figure 1.0 dB @ 1mA,1.5V,1.9GHz
- Small package 1,2 x 1,2 mm2 with visible leads
- Pb-free (RoHS compliant) package
Potential Applications
- Wireless Communications
- For amplifier and oscillator applications in RF Front-end
Support